Single Pole Devices,IG,Male Device Cap,For 300/400A 600V AC/DC,White
Image of HBLMCAPW Single Pole Devices,IG,Male Device Cap,For 300/400A 600V AC/DC,White
Image of HBLMCAPW Single Pole Devices,IG,Male Device Cap,For 300/400A 600V AC/DC,White

Single Pole Devices,IG,Male Device Cap,For 300/400A 600V AC/DC,White

Brand: Bryant

Catalog ID: HBLMCAPW

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Male Device Cap, For 300/400A 600V AC/DC, Single Conductor, White

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Industrial Grade
  • Accessories
  • Male Device Cap

General

Catalog Number

HBLMCAPW

Color

White

Product Family

16 Series

Style

Male

Type

Protective Cap

UPC

783585848631

Dimensions

Weight

0.1 lb

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

1200