

Brand: Bryant
Catalog ID: HBLSCBL
Standard
Application
High Ampacity Connections
Catalog Number
HBLSCBL
Color
Blue
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Panel Mount Receptacle Cover
Material
Steel, Powder Coat Finish
Material - Mounting Hardware
Threaded Thru-Hole
Series
16 Series
Style
Through Hole Mounting
Type
Snap Back Covers
UPC
783585002644
Display Size
Standard Sized Product
Weight
0.153 lb
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
Number Of Poles
1-Pole
Number Of Wires
1-Wire
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM
Carton Quantity
20
Pallet Quantity
3600