Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessory Kit, For Wired Devices, For 300/400A 600V AC/DC, Single Conductor, Set Screw
Image of HBLPK Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessory Kit, For Wired Devices, For 300/400A 600V AC/DC, Single Conductor, Set Screw
Image of HBLPK Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessory Kit, For Wired Devices, For 300/400A 600V AC/DC, Single Conductor, Set Screw

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessory Kit, For Wired Devices, For 300/400A 600V AC/DC, Single Conductor, Set Screw

Brand: Bryant

Catalog ID: HBLPK

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessory Kit, For Wired Devices, For 300/400A 600V AC/DC, Single Conductor, Set Screw

  • Industrial Grade
  • Accessory Kit
  • For Wired Devices

General

Catalog Number

HBLPK

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

16 Series

Specifications

  • Contact Material - Brass
  • Product Type - Accessories
  • Replacement Part Type - Termination Kit

Style

Accessory kit

Type

Accessory

UPC

783585113098

Dimensions

Weight

0.05 lb

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Industry Standard(s)

UL 498 And UL1691

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Logistics

Carton Quantity

100