Heavy Duty Products, Single Pole Devices, Industrial Grade, Female Receptacle, 300/400A 600V AC/DC, Single Conductor, Threaded Mounting Holes
Image of HBLFRSCO Heavy Duty Products, Single Pole Devices, Industrial Grade, Female Receptacle, 300/400A 600V AC/DC, Single Conductor, Threaded Mounting Holes
Image of HBLFRSCO Heavy Duty Products, Single Pole Devices, Industrial Grade, Female Receptacle, 300/400A 600V AC/DC, Single Conductor, Threaded Mounting Holes

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female Receptacle, 300/400A 600V AC/DC, Single Conductor, Threaded Mounting Holes

Brand: Bryant

Catalog ID: HBLFRSCO

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female Receptacle, 300/400A 600V AC/DC, Single Conductor, Threaded Mounting Holes, Stud Termination, Orange

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Industrial Grade
  • Female Receptacle
  • 300/400A 600V AC/DC

Standard

General

Application

High Ampacity Connections

Catalog Number

HBLFRSCO

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Panel Mount Receptacle

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Threaded Thru-Hole

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Environmental - Flammability - HB per UL94 or CSA 22.2. 0.17
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #4 to 4/0 AWG

Series

16 Series

Specifications

  • Base Compound - Thermoplastic Elastomer
  • Contact Material - Brass
  • Mounting Hole - 4x Ø .20"
  • Retaining Screw Material - Nylon
  • Termination - 1/2-13 UNC-2A Threaded Stud

Style

Stud Type, Threaded Hole Mounting, Female

Type

Receptacle

UPC

783585093642

Dimensions

Display Size

Standard Sized Product

Weight

0.5 lb

Electrical Ratings

Amperage Rating

400 A

Connectivity

Stud Type

Current / Amperage Rating

400 A

Current Rating

400 A

Phase

Single Phase

Voltage Rating Description

600V AC/DC

Wattage

240000 W

Conductor Related

Number Of Poles

1-Pole

Number Of Wires

1-Wire

Wire Size

#4 AWG to #4/0 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Environmental - Flammability - HB per UL94 or CSA 22.2. 0.17
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #4 to 4/0 AWG

Logistics

Carton Quantity

25

Pallet Quantity

1200