Single Pole Devices,IG,Male Bus Receptacle,300/400A 600V AC/DC,Red
Image of HBLMRBR Single Pole Devices,IG,Male Bus Receptacle,300/400A 600V AC/DC,Red
Image of HBLMRBR Single Pole Devices,IG,Male Bus Receptacle,300/400A 600V AC/DC,Red

Single Pole Devices,IG,Male Bus Receptacle,300/400A 600V AC/DC,Red

Brand: Bryant

Catalog ID: HBLMRBR

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male Bus Receptacle, 300/400A 600V AC/DC, Single Conductor, Red

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Industrial Grade
  • Male Bus Receptacle
  • 300/400A 600V AC/DC

Standard Product

General

Application

High Ampacity Connections

Catalog Number

HBLMRBR

Color

Red

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Flanged Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Environmental - Flammability - HB per UL94 or CSA 22.2. 0.17
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #4 to 4/0 AWG

Product Family

16 Series

Specifications

  • Base Compound - Thermoplastic Elastomer
  • Contact Material - Brass
  • Mounting Hole - 4x #10-32
  • Retaining Screw Material - Nylon
  • Termination - 5/16-18 UNC-2B Threaded Hole

Style

Bus Bar Mount Male

Type

Receptacle

UPC

783585192581

Dimensions

Display Size

Standard Sized Product

Weight

0.6 lb

Electrical Ratings

Amperage Rating

400 A

Connectivity

Screw Terminals

Current / Amperage Rating

400 A

Current Rating

400 A

Phase

Single Phase

Voltage Rating Description

600V AC/DC

Wattage

240000 W

Conductor Related

Number Of Poles

1-Pole

Wire Size

#4 AWG to #4/0 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Environmental - Flammability - HB per UL94 or CSA 22.2. 0.17
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #4 to 4/0 AWG

Logistics

Carton Quantity

25

Pallet Quantity

1575