Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Parts, Female Plug Body, For 300/400A 600V AC/DC, Single Conductor, Set Screw
Image of HBLFBBK Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Parts, Female Plug Body, For 300/400A 600V AC/DC, Single Conductor, Set Screw
Image of HBLFBBK Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Parts, Female Plug Body, For 300/400A 600V AC/DC, Single Conductor, Set Screw

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Parts, Female Plug Body, For 300/400A 600V AC/DC, Single Conductor, Set Screw

Brand: Bryant

Catalog ID: HBLFBBK

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Parts, Female Plug Body, For 300/400A 600V AC/DC, Single Conductor, Set Screw, Black

  • Industrial Grade
  • Replacement Parts
  • Female Plug Body

General

Catalog Number

HBLFBBK

Color

Black

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Product Family

16 Series

Specifications

  • Accessory Item - Replacement Parts
  • Body Material - Thermoplastic Elastomer
  • Contact Material - Brass
  • Product Type - Accessories
  • Retaining Screw Material - Nylon

Style

Replacement Body, Female

Type

Accessory

UPC

783585112480

Dimensions

Weight

0.2 lb

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Industry Standard(s)

UL 498 And UL1691

Operational

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Logistics

Carton Quantity

50