

Brand: Bryant
Catalog ID: ISB2GY
Standard Product
Application
2-Port
Catalog Number
ISB2GY
Color
Gray
Compatibility
Hubbell Keystone
Face Plate
Not Required
Item Type
iSTATION Surface Mount Boxes
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Ports
2
Shelves
None
Specifications
Material - High-impact thermoplastic (UL 94V-0)
Type
ISF Box
UPC
662620219677
Cubic Capacity
5.91192 cu.in
Depth
1.08 in
Height
2.3 in
Weight
0.1 lb
Width
2.38 in
Cable Entry
From Back
Industry Standard(s)
ANSI/TIA/EIA-606A Compliant
Standards - RoHS Compliance Status
CM
Compatibility
Hubbell Keystone
Number Of Ports
2
Carton Quantity
40