BRYANT
Image of ISB2OW Housing, Surface Mount, 2-Port, Office White
Discontinued

Housing, Surface Mount, 2-Port, Office White

Brand: Bryant

Catalog ID: ISB2OW

Housing, Surface Mount , 2-Port

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Mount to Multiple Surfaces: Electrical Boxes, Raceway, Desktops, Modular Furniture

Standard Product

General

Application

2-Port

Catalog Number

ISB2OW

Color

Office White

Compatibility

Hubbell Keystone

EU RoHS Indicator

Yes

Face Plate

Not Required

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Ports

2

Shelves

None

Type

ISF Box

UPC

662620219691

Dimensions

Cubic Capacity

5.91192 cu.in

Depth

1.08

Height

2.3 in

Width

2.38 in

Conductor Related

Cable Entry

From Back

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

ANSI/TIA/EIA-606A Compliant

Standards - RoHS Compliance Status

CM

Operational

Compatibility

Hubbell Keystone

Configuration

Number Of Ports

2

Logistics

Carton Quantity

40