Image of ISB4OW Housing, Surface Mount, 4-Port, Office White
Image of ISB4OW Housing, Surface Mount, 4-Port, Office White
Discontinued

Housing, Surface Mount, 4-Port, Office White

Brand:

Bryant

Catalog ID:

ISB4OW

Housing, Surface Mount, 4-Port, Office White

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Mount to Multiple Surfaces: Electrical Boxes, Raceway, Desktops, Modular Furniture

Product details

General

Application

4-Port

Catalog Number

ISB4OW

Color

Office White

Compatibility

Hubbell Keystone

EU RoHS Indicator

Yes

Face Plate

Not Required

Item Type

iSTATION Surface Mount Boxes

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Ports

4

Shelves

None

Type

ISF Box

UPC

662620219776

Dimensions

Depth

1.23

Height

3.25 in

Conductor Related

Cable Entry

From Back

Certifications And Compliance

Industry Standard(s)

ANSI/TIA/EIA-606A Compliant

Logistics

Carton Quantity

20

Resources and downloads

Specifications