BRYANT
Image of IDEV0005AND5 iDevices Wi-Fi Enabled Smart Thermostat, Works with Amazon Alexa, Apple HomeKit™, and Google Assistant, 24VAC, C-Wire Required, White
Discontinued

iDevices Wi-Fi Enabled Smart Thermostat, Works with Amazon Alexa, Apple HomeKit™, and Google Assistant, 24VAC, C-Wire Required, White

Brand: Bryant

Catalog ID: IDEV0005AND5

Always return home to comfort with this Wi-Fi enabled thermostat. The iDevices Thermostat is compatible with most heating and cooling systems and is designed to fit the aesthetics of any home with its standard size, shape and modern look. Use dynamic scheduling to save money on energy costs and improve your home’s efficiency. 24VAC Common "C" wire is required.

  • Compatible with Amazon Alexa, Apple HomeKit™, Google Home, and IFTTT
  • Remote access, 7-day dynamic scheduling, and custom automations via the iDevices Connected app (iOS & Android)
  • Color LCD display
  • Works with most heating/cooling system
  • 24VAC Common ""C"" wire is required (adapter available from Hubbell)
  • Standard size, shape, & installation – no hub required.

General

Catalog Number

IDEV0005AND5

UPC

852931005766

Dimensions

Depth

0.8 in

Height

3.3 in

Width

5 in

Electrical Ratings

Frequency Rating

60 Hz

Output Voltage

24 VAC

Logistics

Carton Quantity

5