




Brand: Bryant
Catalog ID: IDEV0008HW
Catalog Number
IDEV0008HW
Horsepower - Maximum
1HP @ 120 & 277VAC
Lamp Type
Incandescent/Halogen/Tungsten: 960W @ 120VAC, 8AIncandescent/Halogen/Tungsten: 1800W @ 277VAC, 6.5ABallast: 10A @ 277VAC
Type
Switch
UPC
852931005865
Depth
1.72 in
Height
4.13 in
Weight
0.4 lb
Width
1.77 in
Current / Amperage Rating
8 A
Frequency Rating
50/60 Hz
Input Voltage
120-277 VAC
Output Voltage
120-277 VAC
Number Of Poles
1, 3 or 4 Way
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
1HP @ 120 & 277VAC
Carton Quantity
10
Pallet Quantity
2520