iDevices Z-Wave Enabled Radio Frequency (RF) Decorator Fan Control
Image of IDEVZ07W iDevices Z-Wave Enabled Radio Frequency (RF) Decorator Fan Control
Image of IDEVZ07W iDevices Z-Wave Enabled Radio Frequency (RF) Decorator Fan Control
Image of IDEVZ07W iDevices Z-Wave Enabled Radio Frequency (RF) Decorator Fan Control

iDevices Z-Wave Enabled Radio Frequency (RF) Decorator Fan Control

Brand: Bryant

Catalog ID: IDEVZ07W

Fan Control 2.5 Amps 120 VAC, White.

Excellent for use with Z-Wave supported security systems to control lights in tandem with extenal triggers. Smart Home interface using RF technology. Control and monitor your home's switch-operated interior and exterior fans from anywhere. Conveniently operated through other smart home integrations with Alexa, Alarm.com, and the Google Assistant.

  • Compatible with Amazon Alexa and Google Home via Hub
  • Remote controlled capable with Android and IOS mobile devices
  • Works with most Shaded pole and split capacitor driven motors
  • Utilizes the Z-Wave Firmware
  • Z-Wave Plus Certified

Simple set up pairs with Z-Wave Plus hubs

General

Actuator

Rocker

Application

Indoors

Catalog Number

IDEVZ07W

Color

WhiteLight Almond

Contact Configuration

Solid State

Environmental Conditions

Indoor

Material

Plastic and Electronics

Mounting Type

Screw

Operating Cycles

30000

Operating Temperature

32-104

Product Family

Smart Home

Size

4.1 x 1.1 x 1.713 in

Style

Decorator

Type

Z-Wave

UPC

883778316364

Dimensions

Size

4.1 x 1.1 x 1.713 in

Weight

0.45 lb

Electrical Ratings

Amperage Rating

2.5

Frequency Rating

60 Hz

Voltage Rating

120 V

Conductor Related

Number Of Poles

3

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

Z-Wave

Operational

Actuator

Rocker

Operating Cycles

30000

Operating Temperature

32-104