


Brand: Bryant
Catalog ID: IDEVZ03TW
Excellent for use with Z-Wave supported security systems to control lights in tandem with extenal triggers. Smart Home interface using RF technology, providing unparalleled flexibility anywhere in your home. Control and monitor your home's switch-operated interior and exterior lighting, switch-controlled fireplaces, receptacles and more to turn on and off from anywhere. Conveniently operated through other smart home integrations with Alexa, Alarm.com, and the Google Assistant.
Simple set up pairs with Z-Wave Plus hubs
Actuator
Toggle
Application
Indoors
Catalog Number
IDEVZ03TW
Color
White
Contact Configuration
Solid State
Environmental Conditions
Indoor
Material
Plastic and Electronics
Mounting Type
Screw
Operating Cycles
30000
Operating Temperature
32-104
Product Family
Smart Home
Size
4.1 x 1.1 x 1.713 in
Style
Toggle
Type
Z-Wave
UPC
883778316357
Size
4.1 x 1.1 x 1.713 in
Weight
0.25 lb
Frequency Rating
60 Hz
Voltage Rating
120 V
Number Of Poles
3
Environmental Conditions
Indoor
Industry Standard(s)
Z-Wave
Actuator
Toggle
Operating Cycles
30000
Operating Temperature
32-104