IEC Pin and Sleeve, Splash Proof Angled Receptacle, 30 A, 125 VAC
Image not found
Image not found

IEC Pin and Sleeve, Splash Proof Angled Receptacle, 30 A, 125 VAC

Brand: Bryant

Catalog ID: BRY330AR4S

Heavy Duty Products, IEC Pin and Sleeve Devices, Female, Receptacle, 30 A 125 VAC, 2-POLE 3-WIRE, Yellow, Splash Proof

  • IP44 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • UL approved screwless terminations
  • Color coded housings provide quick identification of mating devices

Splash Proof

General

Application

High Ampacity Connections

Catalog Number

BRY330AR4S

Color

Yellow

Environmental Conditions

IP44

Ingress Protection

IP44

Insulation

Insulated Body

Material

PBT

Mounting Type

  • Screw Mount
  • Screw Mount

Series

Splash Proof

Size

Standard

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Angled Receptacle

UPC

781786785205

Dimensions

Size

Standard

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Dielectric Strength

Withstand 3000V AC

Voltage - Maximum

600 VAC

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Number Of Poles

2-POLE

Number Of Wires

3-WIRE

Wire Size

#10 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

IP44

Industry Standard(s)

All constructions are UL Listed & cUL Listed, FileE14632, UL1686 Standard for Pin & Sleeve Configurations, CE

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10