BRYANT
Image not found
Discontinued

IEC Pin and Sleeve, Splash Proof Angled Receptacle, 32 A, 220-240 VAC

Brand: Bryant

Catalog ID: BRY332AR6S

Heavy Duty Products, IEC Pin and Sleeve Devices, Female, Receptacle, 32 A 220-240 VAC, 2-POLE 3-WIRE, Blue, Splash Proof

  • IP44 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • Color coded housings provide quick identification of mating devices

Splash Proof

General

Application

High Ampacity Connections

Catalog Number

BRY332AR6S

Color

Blue

Ingress Protection

IP44

Insulation

Material

PBT

Mounting Type

Screw Mount

Number Of Poles

2-POLE

Size

Standard

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Angled Receptacle

UPC

781786785212

Dimensions

Size

Standard

Electrical Ratings

Amperage Rating

32 A

Dielectric Strength

Withstand 3000V AC

Voltage - Maximum

600 VAC

Voltage Rating

220-240 VAC

Conductor Related

Number Of Wires

3-WIRE

Wire Size

#10 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

VDE, CE

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Configuration

Number Of Poles

2-POLE

Logistics

Carton Quantity

10