IEC Pin and Sleeve, Splash Proof Connector, 16 A, 100-130 VAC
Image of BRY316C4S IEC Pin and Sleeve, Splash Proof Connector, 16 A, 100-130 VAC
Image of BRY316C4S IEC Pin and Sleeve, Splash Proof Connector, 16 A, 100-130 VAC

IEC Pin and Sleeve, Splash Proof Connector, 16 A, 100-130 VAC

Brand: Bryant

Catalog ID: BRY316C4S

Heavy Duty Products, IEC Pin and Sleeve Devices, Female, Connector Body, 16 A 100-130 VAC, 2-POLE 3-WIRE, Yellow, Splash Proof

  • IP44 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • External strain relief
  • Glandless water ingress protection

Splash Proof

General

Application

High Ampacity Connections

Catalog Number

BRY316C4S

Color

Yellow

Environmental Conditions

IP44

Ingress Protection

IP44

Insulation

Insulated Body

Material

PBT

Mounting Type

  • Cord Mounted
  • Cord Mounted

Series

Splash Proof

Size

Standard

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector

UPC

781786783898

Dimensions

Size

Standard

Electrical Ratings

Amperage Rating

16 A

Current / Amperage Rating

16 A

Dielectric Strength

Withstand 3000V AC

Voltage - Maximum

600 VAC

Voltage Rating

100-130 VAC

Voltage Rating Description

100-130 VAC

Conductor Related

Number Of Poles

2-POLE

Number Of Wires

3-WIRE

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

IP44

Industry Standard(s)

VDE, CE

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10