Image of BRY530R6S IEC Pin and Sleeve, Splash Proof Receptacle, 30/32 A, 200-415 VAC
Image of BRY530R6S IEC Pin and Sleeve, Splash Proof Receptacle, 30/32 A, 200-415 VAC

IEC Pin and Sleeve, Splash Proof Receptacle, 30/32 A, 200-415 VAC

Brand:

Bryant

Catalog ID:

BRY530R6S

Heavy Duty Products, IEC Pin and Sleeve Devices, Female, Receptacle, 30/32 A 200-415 VAC, 4-POLE 5-WIRE, Red, Splash Proof

  • IP44 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • UL approved screwless terminations
  • Color coded housings provide quick identification of mating devices

Splash Proof

Product details

General

Application

High Ampacity Connections

Catalog Number

BRY530R6S

Color

Red

Environmental Conditions

IP44

Ingress Protection

IP44

Insulation

Insulated Body

Material

PBT

Mounting Type

Screw Mount

Number Of Poles

4-POLE

Series

Splash Proof

Size

Standard

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Receptacle

UPC

781786784918

Electrical Ratings

Amperage Rating

30/32 A

Current / Amperage Rating

30/32 A

Dielectric Strength

Withstand 3000V AC

Voltage - Maximum

600 VAC

Voltage Rating

200-415 VAC

Voltage Rating Description

200-415 VAC

Conductor Related

Number Of Wires

5-WIRE

Wire Size

#10 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

All constructions are UL Listed & cUL Listed, FileE14632, UL1686 Standard for Pin & Sleeve Configurations, VDE, CE

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Resources and downloads