IEC Pin and Sleeve, Splash Proof Receptacle, 60 A, 125 VAC
Image of BRY360R4S IEC Pin and Sleeve, Splash Proof Receptacle, 60 A, 125 VAC
Image of BRY360R4S IEC Pin and Sleeve, Splash Proof Receptacle, 60 A, 125 VAC

IEC Pin and Sleeve, Splash Proof Receptacle, 60 A, 125 VAC

Brand: Bryant

Catalog ID: BRY360R4S

Heavy Duty Products, IEC Pin and Sleeve Devices, Female, Receptacle, 60 A 125 VAC, 2-POLE 3-WIRE, Yellow, Splash Proof

  • IP44 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • Color coded housings provide quick identification of mating devices

Splash Proof

General

Application

High Ampacity Connections

Catalog Number

BRY360R4S

Color

Yellow

Environmental Conditions

IP44

Ingress Protection

IP44

Insulation

Insulated Body

Material

PBT

Mounting Type

  • Screw Mount
  • Screw Mount

Series

Splash Proof

Size

Standard

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Receptacle

UPC

781786784949

Dimensions

Size

Standard

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Dielectric Strength

Withstand 3000V AC

Voltage - Maximum

600 VAC

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Number Of Poles

2-POLE

Number Of Wires

3-WIRE

Wire Size

#6 AWG to #4 AWG

Certifications And Compliance

Environmental Conditions

IP44

Industry Standard(s)

All constructions are UL Listed & cUL Listed, FileE14632, UL1686 Standard for Pin & Sleeve Configurations, CE

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

5