

Brand: Bryant
Catalog ID: BRY560R9S
Splash Proof
Application
High Ampacity Connections
Catalog Number
BRY560R9S
Color
Blue
Environmental Conditions
IP44
Ingress Protection
IP44
Insulation
Insulated Body
Material
PBT
Mounting Type
Series
Splash Proof
Size
Standard
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Receptacle
UPC
781786785052
Size
Standard
Amperage Rating
60/63 A
Current / Amperage Rating
60/63 A
Dielectric Strength
Withstand 3000V AC
Voltage - Maximum
600 VAC
Voltage Rating
120/208 VAC
Voltage Rating Description
120/208 VAC
Number Of Poles
4-POLE
Number Of Wires
5-WIRE
Wire Size
#6 AWG to #4 AWG
Environmental Conditions
IP44
Industry Standard(s)
All constructions are UL Listed & cUL Listed, FileE14632, UL1686 Standard for Pin & Sleeve Configurations, VDE, CE
Nema Rating
Non-NEMA
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
5