

Brand: Bryant
Catalog ID: BRY560AR5W
Watertight
Application
High Ampacity Connections
Catalog Number
BRY560AR5W
Color
Black
Environmental Conditions
IP67
Ingress Protection
IP67
Insulation
Insulated Body
Material
PBT
Mounting Type
Series
Watertight IP67
Size
Standard
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Angled Receptacle
UPC
781786783355
Size
Standard
Amperage Rating
60 A
Current / Amperage Rating
60 A
Dielectric Strength
Withstand 3000V AC
Voltage - Maximum
600 VAC
Voltage Rating
347/600 VAC
Voltage Rating Description
347/600 VAC
Number Of Poles
4-POLE
Number Of Wires
5-WIRE
Wire Size
#6 AWG to #4 AWG
Environmental Conditions
IP67
Industry Standard(s)
All constructions are UL Listed & cUL Listed, FileE14632, UL1686 Standard for Pin & Sleeve Configurations, VDE, CE
Nema Rating
Non-NEMA
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
5