IEC Pin and Sleeve, Watertight Connector Body, 60 A, 277/480 VAC
Image of BRY560C7W IEC Pin and Sleeve, Watertight Connector Body, 60 A, 277/480 VAC
Image of BRY560C7W IEC Pin and Sleeve, Watertight Connector Body, 60 A, 277/480 VAC

IEC Pin and Sleeve, Watertight Connector Body, 60 A, 277/480 VAC

Brand: Bryant

Catalog ID: BRY560C7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Female, Connector Body, 60 A 277/480 VAC, 4-POLE 5-WIRE, Red, Watertight

  • IP67 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • External strain relief
  • Glandless water ingress protection

Watertight

General

Application

High Ampacity Connections

Catalog Number

BRY560C7W

Color

Red

Environmental Conditions

IP67

Ingress Protection

IP67

Insulation

Insulated Body

Material

PBT

Mounting Type

  • Cord Mounted
  • Cord Mounted

Series

Watertight IP67

Size

Standard

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786781870

Dimensions

Size

Standard

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Dielectric Strength

Withstand 3000V AC

Voltage - Maximum

600 VAC

Voltage Rating

277/480 VAC

Voltage Rating Description

277/480 VAC

Conductor Related

Number Of Poles

4-POLE

Number Of Wires

5-WIRE

Wire Size

#6 AWG to #4 AWG

Certifications And Compliance

Environmental Conditions

IP67

Industry Standard(s)

All constructions are UL Listed & cUL Listed, FileE14633, UL1686 Standard for Pin & Sleeve Configurations, CE

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

5