IEC Pin and Sleeve, Watertight Plug, 20 A, 125 VAC
Image of BRY320P4W IEC Pin and Sleeve, Watertight Plug, 20 A, 125 VAC
Image of BRY320P4W IEC Pin and Sleeve, Watertight Plug, 20 A, 125 VAC

IEC Pin and Sleeve, Watertight Plug, 20 A, 125 VAC

Brand: Bryant

Catalog ID: BRY320P4W

Heavy Duty Products, IEC Pin and Sleeve Devices, Male, Plug, 20 A 125 VAC, 2-POLE 3-WIRE, Yellow, Watertight

  • IP67 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • External strain relief
  • Glandless water ingress protection

Watertight

General

Application

High Ampacity Connections

Catalog Number

BRY320P4W

Color

Yellow

Environmental Conditions

IP67

Ingress Protection

IP67

Insulation

Insulated Body

Material

PBT

Mounting Type

  • Cord Mounted
  • Cord Mounted

Series

Watertight IP67

Size

Standard

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Plug

UPC

781786782013

Dimensions

Size

Standard

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Dielectric Strength

Withstand 3000V AC

Voltage - Maximum

600 VAC

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Number Of Poles

2-POLE

Number Of Wires

3-WIRE

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

IP67

Industry Standard(s)

All constructions are UL Listed & cUL Listed, FileE14633, UL1686 Standard for Pin & Sleeve Configurations, CE

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10