

Brand: Bryant
Catalog ID: RL161
Standard Product
Application
Medium Base Surface and Sign Mount
Catalog Number
RL161
Color
White
Item Type
Replacement Incandescent Lampholders
Lamp Size
Medium Base
Material
Composite
Material - Mounting Hardware
2 Piece Surface Mount
Product Family
Lampholders
Specifications
Type
Surface & Sign Mount, Medium Base
UPC
883778304149
Lamp Size
Medium Base
Weight
0.35 lb
Amperage Rating
2.64 A
Connectivity
Screw Terminals
Current / Amperage Rating
2.64 A
Current Rating
2.64 A
Frequency Rating
60 Hz
Voltage Rating
250V AC kV
Industry Standard(s)
C/US UL Listed
Standards - RoHS Compliance Status
CM
Carton Quantity
10