BRYANT
Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired
Image of 9901GRY Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired
Image of 9901GRY Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired

Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired

Brand: Bryant

Catalog ID: 9901GRY

Switches and Lighting Controls, Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Gray

  • Rocker
  • General Purpose AC
  • Single Pole
  • 20A 120/277V AC
  • Back and Side Wired

General

Catalog Number

9901GRY

Color

Gray

Product Family

General Purpose

Style

Single Pole

Type

Rocker/Decorator

UPC

781786740198

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10