Image of 9803 Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Brown
Image of 9803 Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Brown

Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Brown

Brand:

Bryant

Catalog ID:

9803

Switches and Lighting Controls, Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Brown

  • Rocker
  • General Purpose AC
  • Three Way
  • 15A 120/277V AC
  • Back and Side Wired

Product details

General

Catalog Number

9803

Color

Brown

EU RoHS Indicator

Yes

Series

General Purpose

Style

Three Way

Type

Rocker/Decorator

UPC

781786740280

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads

Specifications