Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired
Image of 9904BLK Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired
Image of 9904BLK Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired

Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired

Brand: Bryant

Catalog ID: 9904BLK

Switches and Lighting Controls, Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, Gray

  • Rocker
  • General Purpose AC
  • Three Way
  • 20A 120/277V AC
  • Back and Side Wired

General

Catalog Number

9904BLK

Color

Black

Product Family

General Purpose

Style

Four Way

Type

Rocker/Decorator

UPC

781786741003

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10