Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Side Wired Only, NEMA 3R Box and Switch
Image of 30322D Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Side Wired Only, NEMA 3R Box and Switch
Image of 30322D Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Side Wired Only, NEMA 3R Box and Switch

Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Side Wired Only, NEMA 3R Box and Switch

Brand: Bryant

Catalog ID: 30322D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Side Wired Only, Black, NEMA 3R Box and Switch

  • Toggle
  • Motor Disconnects
  • Double Pole
  • 30A 600V AC
  • Side Wired Only

Standard Product

General

Application

Red Handle

Catalog Number

30322D

Enclosure Type

NEMA 3/3R

Environmental Conditions

Indoor and Outdoor

Item Type

Enclosed Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Product Family

Non-Fused

Style

Standard Duty

Type

Disconnect Switches

UPC

781786631618

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

600V AC kV

Voltage Rating Description

600V AC kV

Wattage

18000 W

Conductor Related

Number Of Poles

2 Pole

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

Force Related

Load Capacity

Inductive

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Logistics

Carton Quantity

4

Pallet Quantity

480