
Brand: Bryant
Catalog ID: SFRCBGY
Standard Product
Application
Snap-Fit RCA Jack
Catalog Number
SFRCBGY
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Blue Insulator
Temperature Rating
Per TIA
Type
RCA, Solder Terminal
UPC
662620850443
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25