Image of IMF3W iSTATION, Front Loading Module Frame, 3-Gang, 3-Unit, White
Image of IMF3W iSTATION, Front Loading Module Frame, 3-Gang, 3-Unit, White

iSTATION, Front Loading Module Frame, 3-Gang, 3-Unit, White

Brand:

Bryant

Catalog ID:

IMF3W

iStation Plate Module Frame, 3-Gang, 3-Unit, White

  • Front Loading Module Frame
  • 3-Gang
  • 3-Unit
  • White

Product details

General

Catalog Number

IMF3W

Color

White

EU RoHS Indicator

Contact Manufacturer

Number of Gang(s)

3-Gang

UPC

662620331379

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10

Resources and downloads