BRYANT
iSTATION, iStation Plate Frame, 2-Gang, Decorator Opening, 3-Unit, Gray
Image of IMFP1D1GY iSTATION, iStation Plate Frame, 2-Gang, Decorator Opening, 3-Unit, Gray
Image of IMFP1D1GY iSTATION, iStation Plate Frame, 2-Gang, Decorator Opening, 3-Unit, Gray
Image of IMFP1D1GY iSTATION, iStation Plate Frame, 2-Gang, Decorator Opening, 3-Unit, Gray

iSTATION, iStation Plate Frame, 2-Gang, Decorator Opening, 3-Unit, Gray

Brand: Bryant

Catalog ID: IMFP1D1GY

iStation Plate Frame, 2-Gang, DecoratorOpening, 3-Unit, Gray

  • iStation Plate Frame
  • 2-Gang
  • Decorator Opening
  • 3-Unit

General

Catalog Number

IMFP1D1GY

Color

Gray

Number of Gang(s)

2-Gang

UPC

662620331256

Dimensions

Weight

0.02 lb

Certifications And Compliance

Industry Standard(s)

IFP18OW

Operational

Service

Multi

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10