Image of IMFP1D2OW iSTATION, iStation Plate Frame, 3-Gang, Decorator Opening, 3-Unit, Light Almond/Office White
Image of IMFP1D2OW iSTATION, iStation Plate Frame, 3-Gang, Decorator Opening, 3-Unit, Light Almond/Office White
Image of IMFP1D2OW iSTATION, iStation Plate Frame, 3-Gang, Decorator Opening, 3-Unit, Light Almond/Office White

iSTATION, iStation Plate Frame, 3-Gang, Decorator Opening, 3-Unit, Light Almond/Office White

Brand:

Bryant

Catalog ID:

IMFP1D2OW

iStation Plate Frame, 3-Gang, DecoratorOpening, 3-Unit, Office White

  • iStation Plate Frame
  • 3-Gang
  • Decorator Opening
  • 3-Unit

Product details

General

Catalog Number

IMFP1D2OW

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

EU RoHS Indicator

Contact Manufacturer

Material

High-Impact Thermoplastic (UL 94V-0)

Number of Gang(s)

3-Gang

UPC

662620331317

Certifications And Compliance

Industry Standard(s)

IFP18OW

Logistics

Carton Quantity

10

Resources and downloads