BRYANT
Image of IMR1101BK iStation Module, 3) RCA Component, Audio, 110 Block, 1-Unit, Black
Discontinued

iStation Module, 3) RCA Component, Audio, 110 Block, 1-Unit, Black

Brand: Bryant

Catalog ID: IMR1101BK

iStation Module, 3) RCA Component, Audio, 110 Block, 1-Unit, Black

  • 3) RCA Component110 Block
  • 1-Unit

Standard Product

General

Application

3 RCA Composite Video W/Left Right Audio

Catalog Number

IMR1101BK

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Composite Video with Audio to 110 Termination
  • Unit Package - Single

Style

Composite L/R Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620857985

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25