BRYANT
Image of IM3RF1OW iStation Module, 3) RCA, Feed Thru, 1- Unit, Office White
Discontinued

iStation Module, 3) RCA, Feed Thru, 1- Unit, Office White

Brand: Bryant

Catalog ID: IM3RF1OW

iStation Module, 3) RCA, Feed Thru, 1- Unit, Office White

  • 3) RCA
  • Feed Thru
  • 1- Unit
  • Office White

Standard Product

General

Application

3 RCA Composite Video W/Left Right Audio

Catalog Number

IM3RF1OW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Composite, Feed-Thru
  • Unit Package - Single

Style

Composite, L/R Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620841182

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25