Image of IMBDSA15EI iStation Module, Angled, D Sub, Unloaded, 1.5-Unit, Electric Ivory
Image of IMBDSA15EI iStation Module, Angled, D Sub, Unloaded, 1.5-Unit, Electric Ivory

iStation Module, Angled, D Sub, Unloaded, 1.5-Unit, Electric Ivory

Brand:

Bryant

Catalog ID:

IMBDSA15EI

iStation Module, Angled, D Sub, Unloaded, 1.5-Unit, Electric Ivory

  • Angled
  • D Sub
  • Unloaded
  • 1.5-Unit

Standard Product

Product details

General

Application

15/9 Pin/HDMI Angled Unloaded

Catalog Number

IMBDSA15EI

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Front-Loading Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Angled

Temperature Rating

Per TIA

Type

HDMI

UPC

662620291482

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

20

Resources and downloads