Image of IMH110ST2GY iStation Module, HDMI, 110 Termination, Set, Active, 2-Unit, Gray
Image of IMH110ST2GY iStation Module, HDMI, 110 Termination, Set, Active, 2-Unit, Gray
Discontinued

iStation Module, HDMI, 110 Termination, Set, Active, 2-Unit, Gray

Brand:

Bryant

Catalog ID:

IMH110ST2GY

iStation Module, HDMI, 110 Termination, Set, Active, 2-Unit, Gray

  • HDMI
  • 110 Termination
  • Set
  • Active

Standard Product

Product details

General

Application

HDMI Set Active Module

Catalog Number

IMH110ST2GY

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

HDMI

UPC

662620310961

Dimensions

Display Size

2-Unit

Electrical Ratings

Connectivity

110 Punch Down Block

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads

Specifications