BRYANT
Image of IMXLRM1OW iStation Module, Mini XLR, 1-Unit, Office White
Discontinued

iStation Module, Mini XLR, 1-Unit, Office White

Brand: Bryant

Catalog ID: IMXLRM1OW

iStation Module, Mini XLR, 1-Unit, Office White

  • 1-Unit
  • Office White

Standard Product

General

Application

Loaded Pro AV Modules

Catalog Number

IMXLRM1OW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

XLR

UPC

662620284170

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25