BRYANT
Image of IMB15315EI iStation Modules, 3.5 MM Stereo Jack- 15-Pin, 1.5-Unit, Electric Ivory, 10 Pack
Discontinued

iStation Modules, 3.5 MM Stereo Jack- 15-Pin, 1.5-Unit, Electric Ivory, 10 Pack

Brand: Bryant

Catalog ID: IMB15315EI

iStation Modules, 3.5 MM Stereo Jack- 15-Pin, 1.5-Unit, Electric Ivory, 10 Pack

  • 3.5 MM Stereo Jack- 15-Pin
  • 1.5-Unit
  • Electric Ivory
  • 10 Pack

Standard Product

General

Application

15/9 Pin/HDMI W/3.5 Opening

Catalog Number

IMB15315EI

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm Stereo Jack

Temperature Rating

Per TIA

Type

VGA

UPC

662620290959

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

20