BRYANT
Image of IM3RF1GY iStation Modules, 3) RCA Feed Through, 1-Unit, Gray
Discontinued

iStation Modules, 3) RCA Feed Through, 1-Unit, Gray

Brand: Bryant

Catalog ID: IM3RF1GY

iStation Modules, 3) RCA Feed Through, 1-Unit, Gray

  • 3) RCA Feed Through
  • 1-Unit
  • Gray

Standard Product

General

Application

3 RCA Composite Video W/Left Right Audio

Catalog Number

IM3RF1GY

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Composite, Feed-Thru
  • Unit Package - Single

Style

Composite, L/R Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620849720

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25