Image of IMCAR11015BK iStation Modules, 5) RCA Component, 110 Termination, 1.5-Unit, Black
Image of IMCAR11015BK iStation Modules, 5) RCA Component, 110 Termination, 1.5-Unit, Black
Discontinued

iStation Modules, 5) RCA Component, 110 Termination, 1.5-Unit, Black

Brand:

Bryant

Catalog ID:

IMCAR11015BK

iStation Modules, 5) RCA Component, 110 Termination, 1.5-Unit, Black

  • 5) RCA Component
  • 110 Termination
  • 1.5-Unit
  • Black

Standard Product

Product details

General

Application

Snap-Fit with 5) RCA Connectors

Catalog Number

IMCAR11015BK

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Component, L/R Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620222776

Dimensions

Display Size

1.5-Unit

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

10

Resources and downloads