BRYANT
Image of IMCAR11015EI iStation Modules, 5) RCA Component, 110 Termination, 1.5-Unit, Electric Ivory
Discontinued

iStation Modules, 5) RCA Component, 110 Termination, 1.5-Unit, Electric Ivory

Brand: Bryant

Catalog ID: IMCAR11015EI

iStation Modules, 5) RCA Component, 110 Termination, 1.5-Unit, Electric Ivory

  • 5) RCA Component
  • 110 Termination
  • 1.5-Unit
  • Electric Ivory

Standard Product

General

Application

Snap-Fit with 5) RCA Connectors

Catalog Number

IMCAR11015EI

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Component, L/R Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620222783

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

10