Image of IMBDSA15GY iStation Modules, Angled, D-Sub, Unloaded, 1.5-Unit, Gray
Image of IMBDSA15GY iStation Modules, Angled, D-Sub, Unloaded, 1.5-Unit, Gray

iStation Modules, Angled, D-Sub, Unloaded, 1.5-Unit, Gray

Brand:

Bryant

Catalog ID:

IMBDSA15GY

iStation Modules, Angled, D-Sub, Unloaded, 1.5-Unit, Gray

  • Angled
  • D-Sub
  • Unloaded
  • 1.5-Unit

Standard Product

Product details

General

Application

15/9 Pin/HDMI Angled Unloaded

Catalog Number

IMBDSA15GY

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Front-Loading Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Angled

Temperature Rating

Per TIA

Type

HDMI

UPC

662620291499

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

20

Resources and downloads