BRYANT
Image of IMRSJ1BK iStation Modules, RCA Component, 3.5 MM Stereo Jack, Solder Type, 1-Unit, Black
Discontinued

iStation Modules, RCA Component, 3.5 MM Stereo Jack, Solder Type, 1-Unit, Black

Brand: Bryant

Catalog ID: IMRSJ1BK

iStation Modules, RCA Component, 3.5 MM Stereo Jack, Solder Type, 1-Unit, Black

  • RCA Component
  • 3.5 MM Stereo Jack
  • Solder Type
  • 1-Unit

Standard Product

General

Application

1 RCA Composite Video W/3.5mm Stereo Audio

Catalog Number

IMRSJ1BK

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Composite Video, 3.5mm Stereo, Solder
  • Unit Package - Single

Style

Composite, 3.5mm Stereo

Temperature Rating

Per TIA

Type

RCA

UPC

662620849768

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25