iSTATION, Plate, 1) Decorator, 3) iStation Frame, 4-Gang,3-Unit, Black
Image of IMFP1D3BK iSTATION, Plate, 1) Decorator, 3) iStation Frame, 4-Gang,3-Unit, Black
Image of IMFP1D3BK iSTATION, Plate, 1) Decorator, 3) iStation Frame, 4-Gang,3-Unit, Black
Image of IMFP1D3BK iSTATION, Plate, 1) Decorator, 3) iStation Frame, 4-Gang,3-Unit, Black

iSTATION, Plate, 1) Decorator, 3) iStation Frame, 4-Gang,3-Unit, Black

Brand: Bryant

Catalog ID: IMFP1D3BK

Plate, 1) Decorator, 3) iStation Frame, 4-Gang,3-Unit, Black

  • 1) Decorator
  • 3) iStation Frame
  • 4-Gang

General

Catalog Number

IMFP1D3BK

Color

Black

Number of Gang(s)

4-Gang

UPC

662620248844

Dimensions

Weight

0.15 lb

Certifications And Compliance

Industry Standard(s)

IFP18OW

Operational

Service

Multi

Configuration

Number of Gang(s)

4-Gang

Logistics

Carton Quantity

20