iSTATION, Plate, 2) Decorator, 2) iStation Frame, 4-Gang,3-Unit, Electric Ivory
Image of IMFP2D2EI iSTATION, Plate, 2) Decorator, 2) iStation Frame, 4-Gang,3-Unit, Electric Ivory
Image of IMFP2D2EI iSTATION, Plate, 2) Decorator, 2) iStation Frame, 4-Gang,3-Unit, Electric Ivory
Image of IMFP2D2EI iSTATION, Plate, 2) Decorator, 2) iStation Frame, 4-Gang,3-Unit, Electric Ivory

iSTATION, Plate, 2) Decorator, 2) iStation Frame, 4-Gang,3-Unit, Electric Ivory

Brand: Bryant

Catalog ID: IMFP2D2EI

Plate, 2) Decorator, 2) iStation Frame, 4-Gang,3-Unit, Electric Ivory

  • 2) Decorator
  • 2) iStation Frame
  • 4-Gang

General

Catalog Number

IMFP2D2EI

Color

Ivory

Number of Gang(s)

4-Gang

UPC

662620248912

Dimensions

Weight

0.2 lb

Certifications And Compliance

Industry Standard(s)

IFP18OW

Operational

Service

Multi

Configuration

Number of Gang(s)

4-Gang

Logistics

Carton Quantity

20