J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, Light Almond
Image of RJ65LATR J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, Light Almond
Image of RJ65LATR J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, Light Almond

J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, Light Almond

Brand: Bryant

Catalog ID: RJ65LATR

J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Light Almond

  • Custom box mounting
  • Accepts any snap fit jack configuration
  • Isolates low voltage and power in the same box

Tamper Resistant 15A 125V Receptacle

General

Application

Ideal for flat panels TVs

Catalog Number

RJ65LATR

Color

Light Almond

Contact

Brass

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Frame and Receptacle Only

Material - Mounting Hardware

Screw Mounting

Temperature Rating

Per TIA

UPC

883778302558

Dimensions

Display Size

1-Gang Standard Sized

Weight

0.18 lb

Electrical Ratings

Connectivity

Terminal Screws for Receptacle

Conductor Related

Contact

Brass

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

UL Listed

Nema Rating

5-15R

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

10