J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Almond
Image of RJ62ALTR J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Almond
Image of RJ62ALTR J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Almond
Discontinued

J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Almond

Brand: Bryant

Catalog ID: RJ62ALTR

J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Almond

  • Custom box mounting
  • Accepts any snap fit jack configuration
  • Isolates low voltage and power in the same box

Tamper Resistant 20A 125V Receptacle

General

Application

Ideal for flat panels TVs

Catalog Number

RJ62ALTR

Color

Almond

Contact

Brass

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Frame and Receptacle Only

Material - Mounting Hardware

Screw Mounting

Temperature Rating

Per TIA

UPC

883778302633

Dimensions

Display Size

1-Gang Standard Sized

Weight

0.18 lb

Electrical Ratings

Connectivity

Terminal Screws for Receptacle

Conductor Related

Contact

Brass

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-20R

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

10