Jack Accessories, Adapter, Mod 851Y, Splitting
Image of BR851A Jack Accessories, Adapter, Mod 851Y, Splitting
Image of BR851A Jack Accessories, Adapter, Mod 851Y, Splitting

Jack Accessories, Adapter, Mod 851Y, Splitting

Brand: Bryant

Catalog ID: BR851A

Jack Accessories, Adapter, Mod 851Y, Splitting

  • Narrow Profile Design for High Density Applications
  • Printed Circuit Board For Greater Flexibility In Splitting And Bridging Applications
  • Pull Tab Release Mechanism Provides Front Access For Disconnection

Splitting Adapter

General

Application

Telephony

Catalog Number

BR851A

Compatibility

Patch Cord (RJ45)

Data Link Protocol

Telephony

EU RoHS Indicator

Form Factor

RJ45

Item Type

Adapters

Specifications

  • Housing Material - High-impact thermoplastic (UL 94V-0)
  • Jack Contacts - Beryllium Copper Plated With 50 Micro Inch Gold over 50-100 Micro Inch Nickel

Telephony Interface

RJ45

UPC

662620786537

Electrical Ratings

Connectivity

RJ45

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified
  • Modular Plug And Jacks Meet F.C.C.
  • RoHS Compliant
  • UL and cUL Listed 1863

Operational

Compatibility

Patch Cord (RJ45)

Data Link Protocol

Telephony

Configuration

Form Factor

RJ45

Logistics

Carton Quantity

25