Image of RCT510ALU Kitchen Counter Trim Kit, Surface Mount, Aluminum
Image of RCT510ALU Kitchen Counter Trim Kit, Surface Mount, Aluminum
New

Kitchen Counter Trim Kit, Surface Mount, Aluminum

Brand: Bryant

Catalog ID: RCT510ALU

Kitchen Counter Trim Kit, Surface Mount, Aluminum

Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patened silicone gaskets and cam action tamper-resistant technology.

  • Spill water tested
  • Permanent installation ready (suitable for MC cable or non-metallic sheath cable)
  • Push down to pop-up function is rated for a minimum of 10,000 cycles
  • Easy installation - simply drop in and tighten
  • wireless charging

For RCT600s (Tri Power PopUps)

General

Application

Countertops

Catalog Number

RCT510ALU

Color

Aluminum

Material

Aluminum

Series

Commercial

Style

Trim Kit

UPC

883778310409

Electrical Ratings

Amperage Rating

  • 15 A
  • 20 A

Voltage Rating

125 V

Conductor Related

Number Of Poles

2

Number Of Wires

3

Wire Size

10 AWG-14 AWG

Certifications And Compliance

Industry Standard(s)

NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H)

Logistics

Carton Quantity

10