

Brand: Bryant
Catalog ID: RCT110NI
Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.
Catalog Number
RCT110NI
Color
Nickel
Product Family
Trim Kit for 200/220 Series
Style
Surface
Type
Flange and Top
UPC
883778307829
Dimensions
4.00 in x 4.00 in x 0.09 in
Height
0.09 in
Length
4 in
Weight
0.35 lb
Width
4 in
Carton Quantity
10