

Brand: Bryant
Catalog ID: RL325
Standard Product
Application
Medium B-Pin, T8 and T12
Catalog Number
RL325
Color
White
Item Type
Fluorescent Lampholders
Lamp Size
Medium B-Pin, T8 and T12
Material
Composite
Material - Mounting Hardware
Slide On, Snap-In With Captive Nut
Product Family
Lampholders
Specifications
Type
Medium Bi-Pin, Fluorescent
UPC
883778112348
Lamp Size
Medium B-Pin, T8 and T12
Weight
0.03 lb
Amperage Rating
1.1 A
Connectivity
Screw Terminals
Current / Amperage Rating
1.1 A
Current Rating
1.1 A
Frequency Rating
60 Hz
Voltage Rating
600V AC kV
Industry Standard(s)
UL Listed
Carton Quantity
10
Pallet Quantity
28000